IESNA:LM-63-2002
[TEST]P946331
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8939
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1229.2 1321.9 1421.4 1521.4 1598 1645 1673.5 1689.5 1707.2 1727.8
1754.2 1790 1838.4 1895.4 1964.8 2081.5 2257.9 2491.9 2780.8 3142.1
3615.6 4159.2 4738 5264.4 5582.5 5421 5097.6 4664.4 4143.9 3523.7
2739 1957 1280.8 744.5 327.6 101.4 0
1229.2 1326.9 1438.9 1549.9 1631.7 1681.5 1705 1710.8 1714.6 1718
1723.5 1735.2 1756.6 1783.5 1827.8 1920.4 2082.7 2318 2624.6 2990.1
3428 3932 4513.5 5142.1 5772.4 5939.9 5584.7 5127.6 4647.7 4101.8
3337.4 2515.5 1750.8 1065.8 498.1 158.7 0
1229.2 1331.9 1456.4 1578.3 1665.4 1717.9 1736.5 1732.1 1722.1 1708.3
1692.8 1680.3 1674.9 1671.6 1690.9 1759.3 1907.5 2144.1 2468.4 2838.2
3240.3 3704.8 4289 5019.8 5962.4 6458.8 6071.7 5590.8 5151.6 4680
3935.8 3074.2 2220.7 1387.1 668.6 216 0
1229.2 1339 1473.8 1603.9 1695.4 1745.1 1753.5 1732.4 1699.7 1661.9
1622.4 1587 1560 1541.6 1555.4 1636.2 1815.9 2091.4 2445.1 2833.5
3241.1 3681.8 4199.4 4840.2 5739.3 6433.6 6168 5636 5171.7 4694.5
3989.5 3151 2316.2 1493.8 759.4 266.7 0
1229.2 1346.2 1491.2 1629.5 1725.5 1772.2 1770.6 1732.7 1677.3 1615.5
1551.9 1493.7 1445.1 1411.6 1420 1513 1724.4 2038.7 2421.8 2828.7
3241.9 3658.8 4109.8 4660.5 5516.2 6408.4 6264.3 5681.1 5192 4709
4043.2 3227.9 2411.8 1600.6 850.2 317.3 0
1229.2 1350.4 1500.6 1645 1743.7 1785.4 1771.1 1713.6 1635.1 1553.5
1476.6 1410.2 1358.1 1329.9 1363.2 1509.4 1789 2179.6 2647.6 3154.5
3661.7 4160.2 4667.9 5224.1 6049.4 6897 6885.2 6328 5770.4 5161.6
4395.3 3495.6 2613.9 1739.8 964.5 374.5 0
1229.2 1354.7 1510.1 1660.4 1761.8 1798.6 1771.5 1694.5 1592.9 1491.4
1401.3 1326.7 1271.2 1248.2 1306.5 1505.7 1853.6 2320.6 2873.5 3480.1
4081.5 4661.7 5225.9 5787.6 6582.7 7385.5 7506 6974.8 6348.9 5614.1
4747.4 3763.3 2816 1878.9 1078.8 431.7 0
1229.2 1356.8 1515.8 1668.7 1769.9 1803 1766.8 1677 1562.2 1453
1360.9 1287 1234.3 1219.2 1299.7 1536.5 1928.6 2457 3097.6 3808.3
4514.7 5197.6 5864.8 6511.2 7357.5 8122.7 8220.8 7692.6 6966.6 6076.8
5073.1 3994.3 2937.3 1929.5 1107.5 434.1 0
1229.2 1358.9 1521.5 1677 1778 1807.5 1762.1 1659.5 1531.5 1414.7
1320.6 1247.3 1197.5 1190.3 1293 1567.4 2003.6 2593.4 3321.8 4136.4
4947.8 5733.5 6503.7 7234.8 8132.3 8859.7 8935.5 8410.5 7584.3 6539.4
5398.8 4225.3 3058.6 1980.1 1136.3 436.5 0
1229.2 1358 1525.9 1681.1 1781.1 1807.9 1756.5 1647.1 1512.7 1393.8
1300.9 1228.7 1180.1 1177.8 1291.9 1583.4 2040.9 2673.5 3457.9 4329
5209.7 6047.4 6877 7697.8 8632.6 9322.2 9329.3 8718.9 7755.8 6556.8
5311.6 4075.3 2817.3 1790.5 984.4 366.5 0
1229.2 1358.9 1521.5 1677 1778 1807.5 1762.1 1659.5 1531.5 1414.7
1320.6 1247.3 1197.5 1190.3 1293 1567.4 2003.6 2593.4 3321.8 4136.4
4947.8 5733.5 6503.7 7234.8 8132.3 8859.7 8935.5 8410.5 7584.3 6539.4
5398.8 4225.3 3058.6 1980.1 1136.3 436.5 0
1229.2 1356.8 1515.8 1668.7 1769.9 1803 1766.8 1677 1562.2 1453
1360.9 1287 1234.3 1219.2 1299.7 1536.5 1928.6 2457 3097.6 3808.3
4514.7 5197.6 5864.8 6511.2 7357.5 8122.7 8220.8 7692.6 6966.6 6076.8
5073.1 3994.3 2937.3 1929.5 1107.5 434.1 0
1229.2 1354.7 1510.1 1660.4 1761.8 1798.6 1771.5 1694.5 1592.9 1491.4
1401.3 1326.7 1271.2 1248.2 1306.5 1505.7 1853.6 2320.6 2873.5 3480.1
4081.5 4661.7 5225.9 5787.6 6582.7 7385.5 7506 6974.8 6348.9 5614.1
4747.4 3763.3 2816 1878.9 1078.8 431.7 0
1229.2 1350.4 1500.6 1645 1743.7 1785.4 1771.1 1713.6 1635.1 1553.5
1476.6 1410.2 1358.1 1329.9 1363.2 1509.4 1789 2179.6 2647.6 3154.5
3661.7 4160.2 4667.9 5224.1 6049.4 6897 6885.2 6328 5770.4 5161.6
4395.3 3495.6 2613.9 1739.8 964.5 374.5 0
1229.2 1346.2 1491.2 1629.5 1725.5 1772.2 1770.6 1732.7 1677.3 1615.5
1551.9 1493.7 1445.1 1411.6 1420 1513 1724.4 2038.7 2421.8 2828.7
3241.9 3658.8 4109.8 4660.5 5516.2 6408.4 6264.3 5681.1 5192 4709
4043.2 3227.9 2411.8 1600.6 850.2 317.3 0
1229.2 1339 1473.8 1603.9 1695.4 1745.1 1753.5 1732.4 1699.7 1661.9
1622.4 1587 1560 1541.6 1555.4 1636.2 1815.9 2091.4 2445.1 2833.5
3241.1 3681.8 4199.4 4840.2 5739.3 6433.6 6168 5636 5171.7 4694.5
3989.5 3151 2316.2 1493.8 759.4 266.7 0
1229.2 1331.9 1456.4 1578.3 1665.4 1717.9 1736.5 1732.1 1722.1 1708.3
1692.8 1680.3 1674.9 1671.6 1690.9 1759.3 1907.5 2144.1 2468.4 2838.2
3240.3 3704.8 4289 5019.8 5962.4 6458.8 6071.7 5590.8 5151.6 4680
3935.8 3074.2 2220.7 1387.1 668.6 216 0
1229.2 1326.9 1438.9 1549.9 1631.7 1681.5 1705 1710.8 1714.6 1718
1723.5 1735.2 1756.6 1783.5 1827.8 1920.4 2082.7 2318 2624.6 2990.1
3428 3932 4513.5 5142.1 5772.4 5939.9 5584.7 5127.6 4647.7 4101.8
3337.4 2515.5 1750.8 1065.8 498.1 158.7 0
1229.2 1321.9 1421.4 1521.4 1598 1645 1673.5 1689.5 1707.2 1727.8
1754.2 1790 1838.4 1895.4 1964.8 2081.5 2257.9 2491.9 2780.8 3142.1
3615.6 4159.2 4738 5264.4 5582.5 5421 5097.6 4664.4 4143.9 3523.7
2739 1957 1280.8 744.5 327.6 101.4 0
1229.2 1311.7 1399 1484.4 1551.3 1593.6 1620 1635.3 1650.8 1670.1
1697.7 1736.1 1786.3 1843.9 1915.4 2018.6 2166.2 2359.5 2602.2 2890.8
3236.8 3600.3 3922.6 4150.9 4208 3967.7 3627.7 3223 2781.5 2302.8
1754.1 1227.7 791 457.8 205.9 67.4 0
1229.2 1301.6 1376.6 1447.5 1504.6 1542.3 1566.4 1581 1594.4 1612.4
1641.2 1682.2 1734.3 1792.4 1866 1955.7 2074.5 2227.2 2423.7 2639.5
2858 3041.4 3107.2 3037.5 2833.5 2514.4 2157.7 1781.6 1419 1082
769.2 498.5 301.2 171.1 84.3 33.5 0
1229.2 1290.8 1354.2 1413.3 1459.4 1491.2 1511 1520.4 1527.9 1537.9
1556 1584.3 1620.9 1659.2 1702.8 1751.6 1813.5 1894.6 2001.3 2115
2220.5 2289 2273.9 2167.6 1970 1702.7 1429.9 1162.8 915.5 699.9
508 344.2 221.8 136.4 72.9 30.2 0
1229.2 1280 1331.9 1379.2 1414.3 1440 1455.5 1459.9 1461.3 1463.2
1470.7 1486.3 1507.6 1526 1539.5 1547.5 1552.5 1562.1 1578.9 1590.5
1582.9 1536.5 1440.5 1297.8 1106.5 890.9 702.2 543.9 412 317.8
246.8 190 142.4 101.8 61.6 27 0
1229.2 1269.2 1309.4 1345.9 1373.9 1392.4 1400.6 1396.3 1384.2 1369.4
1354.7 1345 1340.4 1334.8 1324.1 1305.8 1280.7 1254.8 1230.7 1210.7
1189 1152.4 1091.6 1006 894.8 761.7 641.9 526.8 416.9 332.6
260.2 199.1 146.2 102.4 61.2 26.6 0
1229.2 1258.3 1287 1312.7 1333.5 1344.8 1345.8 1332.6 1307 1275.5
1238.9 1203.7 1173.2 1143.4 1108.8 1064.2 1008.9 947.5 882.4 831
795.2 768.4 742.8 714.1 683.1 632.4 581.6 509.6 421.8 347.4
273.6 208.2 150 103.2 60.8 26.3 0
1229.2 1248 1266 1283.4 1298.9 1305.6 1300.4 1278 1239.4 1194
1143.4 1097.2 1058.5 1025.1 992.4 953.8 907.7 856.9 803 760.3
731.9 713.3 699.7 683.7 659.2 616.5 574.1 513.8 441.2 374.9
304.4 238.2 175.4 121.9 74.5 31.9 0
1229.2 1237.6 1245 1254.1 1264.2 1266.4 1255 1223.4 1171.7 1112.6
1048.1 990.6 943.8 906.8 875.9 843.4 806.6 766.4 723.6 689.6
668.7 658.2 656.7 653.3 635.3 600.7 566.6 518 460.6 402.4
335.3 268.1 200.7 140.6 88.2 37.5 0
1229.2 1227.5 1225.2 1227.1 1230.8 1231.3 1216.2 1177.8 1118.6 1052.1
986 934.2 896.4 868.6 844.1 815.5 781.3 743.1 700 659.2
628.7 612.2 613.9 615.5 610.3 597.6 567 517 460.6 407.1
356.6 303.3 242.7 176.4 114.9 48.6 0
1229.2 1216.4 1205.6 1201.7 1203.6 1206 1195.9 1165.3 1115.3 1058.5
1003.5 955.4 913.1 876 841 804.3 764.1 721.4 679 641.1
607.8 582.9 569.7 561.8 554.3 545.6 527.3 494.7 453.3 407.2
354.8 302.3 242.5 178.4 117.4 51.9 0
1229.2 1207.3 1188.5 1179 1179.7 1186.4 1186.5 1168.7 1131.3 1082.3
1030.8 981.8 934 888.4 844.4 800.5 755.6 710.1 667.9 631.9
599.5 574.8 556.9 543.1 530.1 515.4 495.2 467.9 434.2 394.1
344.7 294.3 235.8 175.1 113.9 50.5 0
1229.2 1198.3 1171.4 1156.3 1155.7 1166.8 1177.2 1172.1 1147.4 1106
1058.2 1008.2 955.1 900.8 847.8 796.8 747 698.8 657 622.6
591.4 566.7 544.1 524.4 505.9 485.1 463 441.1 415.2 381
334.7 286.2 229 171.8 110.4 49.1 0
1229.2 1190.1 1157.1 1137.4 1136.8 1154.3 1178.9 1192.7 1183.1 1146.7
1094.9 1038.3 980 920.8 863.1 807.7 754.9 705.2 662.3 627.7
599.3 578.7 561 542.6 521.9 495.3 466.9 439.9 410.9 374.8
328.7 280.2 224 168.2 106.4 48.3 0
1229.2 1182 1142.8 1118.6 1118 1141.8 1180.6 1213.2 1218.8 1187.6
1131.6 1068.4 1005 940.8 878.3 818.6 762.8 711.7 667.8 632.8
607.3 590.5 577.9 560.8 537.8 505.4 470.7 438.7 406.7 368.6
322.7 274.1 218.9 164.6 102.4 47.5 0
1229.2 1174.9 1130.1 1102.7 1100.8 1128.3 1177.1 1224.2 1241.7 1217.4
1160.8 1091.9 1024.5 959.4 896.8 837 780.6 728.6 683.8 648.5
622.1 604.1 592.5 578 557.5 528.4 495.4 461.4 426.7 384.4
334.4 283.7 226.8 164 99 47.4 0
1229.2 1167.8 1117.5 1086.7 1083.7 1114.9 1173.6 1235.1 1264.6 1247.1
1190.1 1115.4 1044.1 978.2 915.3 855.5 798.5 745.5 699.9 664.1
636.9 617.7 607.1 595.2 577.2 551.4 520 484.2 446.7 400.1
346.1 293.1 234.7 163.3 95.5 47.3 0
1229.2 1160.6 1106 1072.7 1067.9 1098.6 1159.4 1223.6 1259.3 1250.3
1201.1 1127.6 1054 989.2 928.5 871.8 817.2 765.8 720.9 684.9
655.4 635 622.3 610.2 592.5 567.7 535.6 498.9 459.4 411.6
356.5 302.1 242.2 160.7 88.2 41.7 0
1229.2 1153.5 1094.5 1058.7 1052.1 1082.3 1145.2 1212.2 1254 1253.5
1212 1139.8 1063.9 1000.2 941.7 888.2 836 786 741.9 705.6
674 652.3 637.5 625.2 607.8 583.9 551.2 513.7 472.1 423.1
367 311.1 249.8 158 80.9 36.1 0
1229.2 1148 1085.7 1048.2 1039.5 1066.2 1122.4 1182 1219.4 1220.5
1184.9 1120.5 1049.2 986.7 932.1 883.7 837.1 791.5 749.7 714.6
685.5 666 651.9 639.8 622.4 597.3 562.9 523.8 481.3 432.1
375.2 319.7 256.3 172 94 41.6 0
1229.2 1142.4 1076.8 1037.7 1026.9 1050.2 1099.6 1151.7 1184.9 1187.4
1157.9 1101.3 1034.5 973.2 922.5 879.3 838.2 796.9 757.5 723.6
697 679.6 666.4 654.3 637 610.7 574.7 534 490.5 441.1
383.4 328.3 262.8 185.9 107.1 47.1 0
1229.2 1137.9 1070.7 1030.3 1018.7 1039.6 1083.4 1128 1155.7 1157.4
1131.2 1080.6 1019.7 961.3 911.6 869.3 829.6 789.7 751 719
696.8 682 669.8 657.8 640.8 614.4 578.5 537.7 494 445.3
387.7 332.3 268.2 195.1 118.4 51.6 0
1229.2 1133.4 1064.5 1023 1010.4 1029 1067.3 1104.2 1126.6 1127.4
1104.6 1059.9 1004.8 949.5 900.7 859.2 821.1 782.5 744.5 714.5
696.6 684.5 673.2 661.2 644.5 618 582.1 541.2 497.5 449.4
392.1 336.4 273.6 204.2 129.7 56.2 0
1229.2 1129.9 1060.1 1017.9 1005.7 1023.6 1059.9 1093.3 1112.6 1112.6
1091.7 1051.3 1000.4 946.6 896.3 851.2 809.5 768.1 728.1 699.9
684.9 675 664.9 652.8 636.3 610.6 575 534.7 492.2 445
389.9 333.4 272.3 203.7 128.8 55.1 0
1229.2 1126.5 1055.7 1012.9 1000.9 1018.4 1052.5 1082.3 1098.5 1097.8
1079 1042.6 995.9 943.7 891.9 843.3 798 753.7 711.7 685.3
673.2 665.4 656.6 644.4 628.2 603.2 567.9 528.2 486.9 440.5
387.7 330.3 271 203.1 127.8 53.9 0
1229.2 1123.3 1052.4 1009.9 998.4 1016.2 1049.7 1078.7 1094.1 1092.9
1074.3 1040.5 995.9 944.1 891 839.1 790.2 742.4 698.3 672.9
661.8 655.2 647.6 635.5 619 593.6 558.6 519.5 478.6 432.6
381.1 323.6 262 195.5 121.9 50.8 0
1229.2 1120 1049 1006.9 995.8 1014 1046.9 1075 1089.6 1087.9
1069.7 1038.4 995.9 944.5 890.1 834.9 782.4 731 685 660.6
650.3 645 638.7 626.6 609.9 583.9 549.3 510.8 470.3 424.7
374.4 316.9 252.9 187.8 115.9 47.7 0
1229.2 1116 1045.7 1004.7 994.8 1013.6 1046.7 1074.5 1088.2 1085.8
1066.9 1037.7 996.7 945.2 889.6 832.5 777.8 723.6 676.4 652.3
642.4 637.7 632 619.8 602.8 575.4 542 504.2 462.7 417.4
367.4 311.3 242.4 181.1 109.9 44.8 0
1229.2 1120 1049 1006.9 995.8 1014 1046.9 1075 1089.6 1087.9
1069.7 1038.4 995.9 944.5 890.1 834.9 782.4 731 685 660.6
650.3 645 638.7 626.6 609.9 583.9 549.3 510.8 470.3 424.7
374.4 316.9 252.9 187.8 115.9 47.7 0
1229.2 1123.3 1052.4 1009.9 998.4 1016.2 1049.7 1078.7 1094.1 1092.9
1074.3 1040.5 995.9 944.1 891 839.1 790.2 742.4 698.3 672.9
661.8 655.2 647.6 635.5 619 593.6 558.6 519.5 478.6 432.6
381.1 323.6 262 195.5 121.9 50.8 0
1229.2 1126.5 1055.7 1012.9 1000.9 1018.4 1052.5 1082.3 1098.5 1097.8
1079 1042.6 995.9 943.7 891.9 843.3 798 753.7 711.7 685.3
673.2 665.4 656.6 644.4 628.2 603.2 567.9 528.2 486.9 440.5
387.7 330.3 271 203.1 127.8 53.9 0
1229.2 1129.9 1060.1 1017.9 1005.7 1023.6 1059.9 1093.3 1112.6 1112.6
1091.7 1051.3 1000.4 946.6 896.3 851.2 809.5 768.1 728.1 699.9
684.9 675 664.9 652.8 636.3 610.6 575 534.7 492.2 445
389.9 333.4 272.3 203.7 128.8 55.1 0
1229.2 1133.4 1064.5 1023 1010.4 1029 1067.3 1104.2 1126.6 1127.4
1104.6 1059.9 1004.8 949.5 900.7 859.2 821.1 782.5 744.5 714.5
696.6 684.5 673.2 661.2 644.5 618 582.1 541.2 497.5 449.4
392.1 336.4 273.6 204.2 129.7 56.2 0
1229.2 1137.9 1070.7 1030.3 1018.7 1039.6 1083.4 1128 1155.7 1157.4
1131.2 1080.6 1019.7 961.3 911.6 869.3 829.6 789.7 751 719
696.8 682 669.8 657.8 640.8 614.4 578.5 537.7 494 445.3
387.7 332.3 268.2 195.1 118.4 51.6 0
1229.2 1142.4 1076.8 1037.7 1026.9 1050.2 1099.6 1151.7 1184.9 1187.4
1157.9 1101.3 1034.5 973.2 922.5 879.3 838.2 796.9 757.5 723.6
697 679.6 666.4 654.3 637 610.7 574.7 534 490.5 441.1
383.4 328.3 262.8 185.9 107.1 47.1 0
1229.2 1148 1085.7 1048.2 1039.5 1066.2 1122.4 1182 1219.4 1220.5
1184.9 1120.5 1049.2 986.7 932.1 883.7 837.1 791.5 749.7 714.6
685.5 666 651.9 639.8 622.4 597.3 562.9 523.8 481.3 432.1
375.2 319.7 256.3 172 94 41.6 0
1229.2 1153.5 1094.5 1058.7 1052.1 1082.3 1145.2 1212.2 1254 1253.5
1212 1139.8 1063.9 1000.2 941.7 888.2 836 786 741.9 705.6
674 652.3 637.5 625.2 607.8 583.9 551.2 513.7 472.1 423.1
367 311.1 249.8 158 80.9 36.1 0
1229.2 1160.6 1106 1072.7 1067.9 1098.6 1159.4 1223.6 1259.3 1250.3
1201.1 1127.6 1054 989.2 928.5 871.8 817.2 765.8 720.9 684.9
655.4 635 622.3 610.2 592.5 567.7 535.6 498.9 459.4 411.6
356.5 302.1 242.2 160.7 88.2 41.7 0
1229.2 1167.8 1117.5 1086.7 1083.7 1114.9 1173.6 1235.1 1264.6 1247.1
1190.1 1115.4 1044.1 978.2 915.3 855.5 798.5 745.5 699.9 664.1
636.9 617.7 607.1 595.2 577.2 551.4 520 484.2 446.7 400.1
346.1 293.1 234.7 163.3 95.5 47.3 0
1229.2 1174.9 1130.1 1102.7 1100.8 1128.3 1177.1 1224.2 1241.7 1217.4
1160.8 1091.9 1024.5 959.4 896.8 837 780.6 728.6 683.8 648.5
622.1 604.1 592.5 578 557.5 528.4 495.4 461.4 426.7 384.4
334.4 283.7 226.8 164 99 47.4 0
1229.2 1182 1142.8 1118.6 1118 1141.8 1180.6 1213.2 1218.8 1187.6
1131.6 1068.4 1005 940.8 878.3 818.6 762.8 711.7 667.8 632.8
607.3 590.5 577.9 560.8 537.8 505.4 470.7 438.7 406.7 368.6
322.7 274.1 218.9 164.6 102.4 47.5 0
1229.2 1190.1 1157.1 1137.4 1136.8 1154.3 1178.9 1192.7 1183.1 1146.7
1094.9 1038.3 980 920.8 863.1 807.7 754.9 705.2 662.3 627.7
599.3 578.7 561 542.6 521.9 495.3 466.9 439.9 410.9 374.8
328.7 280.2 224 168.2 106.4 48.3 0
1229.2 1198.3 1171.4 1156.3 1155.7 1166.8 1177.2 1172.1 1147.4 1106
1058.2 1008.2 955.1 900.8 847.8 796.8 747 698.8 657 622.6
591.4 566.7 544.1 524.4 505.9 485.1 463 441.1 415.2 381
334.7 286.2 229 171.8 110.4 49.1 0
1229.2 1207.3 1188.5 1179 1179.7 1186.4 1186.5 1168.7 1131.3 1082.3
1030.8 981.8 934 888.4 844.4 800.5 755.6 710.1 667.9 631.9
599.5 574.8 556.9 543.1 530.1 515.4 495.2 467.9 434.2 394.1
344.7 294.3 235.8 175.1 113.9 50.5 0
1229.2 1216.4 1205.6 1201.7 1203.6 1206 1195.9 1165.3 1115.3 1058.5
1003.5 955.4 913.1 876 841 804.3 764.1 721.4 679 641.1
607.8 582.9 569.7 561.8 554.3 545.6 527.3 494.7 453.3 407.2
354.8 302.3 242.5 178.4 117.4 51.9 0
1229.2 1227.5 1225.2 1227.1 1230.8 1231.3 1216.2 1177.8 1118.6 1052.1
986 934.2 896.4 868.6 844.1 815.5 781.3 743.1 700 659.2
628.7 612.2 613.9 615.5 610.3 597.6 567 517 460.6 407.1
356.6 303.3 242.7 176.4 114.9 48.6 0
1229.2 1237.6 1245 1254.1 1264.2 1266.4 1255 1223.4 1171.7 1112.6
1048.1 990.6 943.8 906.8 875.9 843.4 806.6 766.4 723.6 689.6
668.7 658.2 656.7 653.3 635.3 600.7 566.6 518 460.6 402.4
335.3 268.1 200.7 140.6 88.2 37.5 0
1229.2 1248 1266 1283.4 1298.9 1305.6 1300.4 1278 1239.4 1194
1143.4 1097.2 1058.5 1025.1 992.4 953.8 907.7 856.9 803 760.3
731.9 713.3 699.7 683.7 659.2 616.5 574.1 513.8 441.2 374.9
304.4 238.2 175.4 121.9 74.5 31.9 0
1229.2 1258.3 1287 1312.7 1333.5 1344.8 1345.8 1332.6 1307 1275.5
1238.9 1203.7 1173.2 1143.4 1108.8 1064.2 1008.9 947.5 882.4 831
795.2 768.4 742.8 714.1 683.1 632.4 581.6 509.6 421.8 347.4
273.6 208.2 150 103.2 60.8 26.3 0
1229.2 1269.2 1309.4 1345.9 1373.9 1392.4 1400.6 1396.3 1384.2 1369.4
1354.7 1345 1340.4 1334.8 1324.1 1305.8 1280.7 1254.8 1230.7 1210.7
1189 1152.4 1091.6 1006 894.8 761.7 641.9 526.8 416.9 332.6
260.2 199.1 146.2 102.4 61.2 26.6 0
1229.2 1280 1331.9 1379.2 1414.3 1440 1455.5 1459.9 1461.3 1463.2
1470.7 1486.3 1507.6 1526 1539.5 1547.5 1552.5 1562.1 1578.9 1590.5
1582.9 1536.5 1440.5 1297.8 1106.5 890.9 702.2 543.9 412 317.8
246.8 190 142.4 101.8 61.6 27 0
1229.2 1290.8 1354.2 1413.3 1459.4 1491.2 1511 1520.4 1527.9 1537.9
1556 1584.3 1620.9 1659.2 1702.8 1751.6 1813.5 1894.6 2001.3 2115
2220.5 2289 2273.9 2167.6 1970 1702.7 1429.9 1162.8 915.5 699.9
508 344.2 221.8 136.4 72.9 30.2 0
1229.2 1301.6 1376.6 1447.5 1504.6 1542.3 1566.4 1581 1594.4 1612.4
1641.2 1682.2 1734.3 1792.4 1866 1955.7 2074.5 2227.2 2423.7 2639.5
2858 3041.4 3107.2 3037.5 2833.5 2514.4 2157.7 1781.6 1419 1082
769.2 498.5 301.2 171.1 84.3 33.5 0
1229.2 1311.7 1399 1484.4 1551.3 1593.6 1620 1635.3 1650.8 1670.1
1697.7 1736.1 1786.3 1843.9 1915.4 2018.6 2166.2 2359.5 2602.2 2890.8
3236.8 3600.3 3922.6 4150.9 4208 3967.7 3627.7 3223 2781.5 2302.8
1754.1 1227.7 791 457.8 205.9 67.4 0
1229.2 1321.9 1421.4 1521.4 1598 1645 1673.5 1689.5 1707.2 1727.8
1754.2 1790 1838.4 1895.4 1964.8 2081.5 2257.9 2491.9 2780.8 3142.1
3615.6 4159.2 4738 5264.4 5582.5 5421 5097.6 4664.4 4143.9 3523.7
2739 1957 1280.8 744.5 327.6 101.4 0
